Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
A-Spring - Spring loaded Units
Bill of material
A2010-13
ORDERNO
Article-number
A2010-13 kg
SER
Series
1
BALL
Ball-Ø
40.0 mm
FH
Finish housing
steel zinc plated
FB
Finish balls
zinc plated
LC
Load capacity
100 kg
LCDEP
Load capacity depress
170 kg
A
101.6 mm
B
17.7 mm
C
8.2 mm
D
69.8 mm
E
90.0 mm
F
9.5 mm
G
85.7 mm
H
3x9
H1
9.0 mm
L
107.7 mm
S
99.5 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices